WIKA career portal
WIKA WIKA
Back
Model CPG1200

Digital pressure gauge

Selected documents
Data sheet CT 10.20 Operating Instructions Additional operating instruction #1 Additional operating instruction #2

Applications

  • Hydrostatic pressure test
  • Burst tests
  • Leakage measurement
  • Setting of switch points on pressure switches
  • Analysis of process pressures

Special features

  • Checking and setting operating pressures is easier than ever
  • Simple data transmission – via USB and Bluetooth®
  • For mobile use and stationary continuous operation

Description

The battery-operated and very sturdily built digital pressure gauge model CPG1200 has been designed specifically for use in mobile applications. Ranges up to -1 ... +1,000 bar [-14.5 ... +15,000 psi] (gauge pressure) feature an accuracy down to 0.25 % FS.

Checking and setting operating pressures is easier than ever
The instrument is available with the most common process connections. It simplifies the workflow thanks to the data logger with up to 1 million data points and min./max. function.

In practice, the quick and simple testing also minimises the risk of production downtimes due to critical pressure values in the process - thanks to the intrinsically safe Ex version also in sensitive areas of the oil and gas industry.

Simple data transmission – via USB and Bluetooth®
The model CPG1200 is equipped with a Micro-USB interface for simple and interference-resistant data transmission – and can optionally be expanded to include Bluetooth® for wireless communication.

For mobile use and stationary continuous operation
To ensure that critical pressure changes are detected at an early stage during transports, the CPG1200 continuously records the values and sends an alarm if necessary.

Temporary monitoring is no problem thanks to data logger and battery operation.

An energy-saving mode and variable measuring rates allow for operating times of up to 4,000 hours without changing the battery. The battery status display shows when a change is necessary. Thanks to power supply via USB interface, the CPG1200 is also a reliable solution for stationary continuous operation.

myWIKA device App

myWIKA device App

  • Download from the App Store
  • Download from Google Play
WIKA product passport

WIKA product passport

Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.