WIKA career portal
WIKA WIKA
Back
Model TC10-0

Thermocouple

Industrial assembly

Selected documents
Data sheet TE 66.01 Data sheet AC 80.30 Operating Instructions #1 Operating Instructions #2 Operating Instructions #3

Applications

  • Chemical and petrochemical industries
  • Machinery, plant and tank measurement
  • Oil and gas industries
  • Power and utilities
  • Pulp and paper

Special features

  • Sensor ranges from -40 ... +1,260 °C [-40 ... +2,300 °F]
  • For mounting in all standard thermowell designs
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions
  • Fixed fitting (welded) measuring insert

Specifications

Thermocouples in this series can be combined with a large number of thermowell designs. Use without a thermowell is permitted when using a fixed (welded) fitting.

A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for almost any thermowell dimension.