Reed level transmitter
With Bluetooth® function
Applications
- Level detection for almost all liquid media
- Simple and wireless configuration of the head-mounted transmitter via Bluetooth® 5.0 (BLE) and smartphone and/or tablet
- With Bluetooth® beacon function
Special features
- Process- and procedure-specific solutions possible
- Operating limits:
- Operating temperature: T = -80 ... +200 °C [-112 ... +392 °F]
- Operating pressure: P = vacuum to 80 bar [1,160.3 psi]
- Limit density: ρ ≥ 400 kg/m3 [25.0 lbs/ft3]
- Wide variety of different electrical connections, process connections and materials
- 4 ... 20 mA output signal with additional Bluetooth® interface for wireless configuration and level monitoring >
Description
The model FLR-SC level transmitters with reed measuring chain are used for level measurement in liquid media. They work on the float principle with magnetic transmission.
The float's magnetic system in the guide tube actuates a resistance measuring chain that corresponds to a 3-wire potentiometer circuit. The measurement voltage generated by this is proportional to the fill level.
The measurement voltage is very finely stepped due to the contact separation of the measuring chain and is thus virtually continuous. Depending on the requirements, several different contact separations are available.
The head-mounted transmitter in the case can be configured wirelessly via an app. The head-mounted transmitter communicates the measured values, via Bluetooth®, to a device such as a smartphone or a tablet, which displays the level graphically. In addition, the instrument description, the TAG number and also the 0 % and 100 % marks can be easily configured via the app.