WIKA career portal
WIKA WIKA
Back
Model CPG1500

Precision digital pressure gauge

Selected documents
Data sheet CT 10.51 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Oil and gas industry
  • Maintenance and service facilities
  • Calibration service companies and service industry
  • Simple calibrations directly on site
  • Pressure test

Special features

  • Measuring ranges between 0 ... 10,000 bar [0 ... 150,000 psi] and also vacuum and absolute pressure measuring ranges are available
  • Accuracy: up to 0.025 % (incl. calibration certificate)
  • Intrinsically safe version
  • Logger function with up to 50 measured values per second
  • Communication with WIKA-Cal software via Bluetooth®

Description

The model CPG1500 precision digital pressure gauge adopts the concept of an analogue pressure gauge and at the same time works with the precision of a digital calibration instrument. The instrument thus combines the accuracy of digital measurement technology with the simplicity of an analogue measuring instrument and features impressive performance and ease of use.

The CPG1500 offers an accuracy of 0.1 % FS, 0.05 % FS or 0.025 % FS and is temperature-compensated in the range of -10 … +50 °C [14 ... 122 °F]. Measurements can be displayed in any of 26 pressure and 5 level units, or in custom units to avoid intricate conversions.

The measuring rate can be user-defined to match the type of measurement required. Standard applications usually use three measured values per second. If required, this measuring rate can also be set to 50 measured values per second.

Via an energy-saving function, the CPG1500 switches automatically into “sleep” mode, in this mode the battery life can be increased up to 2,500 hours.

Through the innovative menu navigation, simple operation is ensured. The clear display, with integral bar graph display and large text area, assists with the effective analysis of the widest variety of measuring locations. With the Min./Max. function, the minimum and maximum pressures can be accessed immediately and saved automatically.

WIKA product passport

WIKA product passport

Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.
Your free buyer’s guide: Pressure measurement technology for the food and beverage industry

Your free buyer’s guide: Pressure measurement technology for the food and beverage industry