WIKA career portal
WIKA WIKA
Back
Model TC40

Cable thermocouple

Selected documents
Data sheet TE 65.40 Data sheet SP 05.25 Data sheet AC 80.30 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3 Special documentation

Applications

  • For direct installation into the process
  • Machine building
  • Motors
  • Bearing
  • Pipelines and vessels

Special features

  • Sensor ranges from -40 ... +1,200 °C [-40 ... 2,192 °F]
  • For insertion, screw-in with optional process connection
  • Cable from PVC, silicone, PTFE or glass fibre
  • High mechanical strength
  • Explosion-protected versions

Description

Cable thermocouples are particularly suited to those applications in which the metallic sensor tip is mounted directly into bored holes (e.g. in machine components) or directly into the process for any application with no chemically aggressive media or abrasion.

For mounting into a thermowell, a spring-loaded compression fitting should be provided, since only this can press the sensor tip into the bottom of the thermowell. Otherwise a potentially critical force could be exerted on the measuring tip.

In the standard version the thermocouples are manufactured without process connections. Fastening elements such as threaded fittings, union nuts, etc. can also be used.