WIKA career portal
WIKA WIKA
Back
Model PSD-4-ECO

OEM pressure switch with display

Selected documents
Data sheet PE 81.69 Operating Instructions Special documentation #1 Special documentation #2 Special documentation #3

Applications

  • Machine tools
  • Hydraulics and pneumatics
  • Automation engineering
  • Special-purpose machine building

Special features

  • Good/bad indication through parameterisable digital display (red/green)
  • Compact size enables easy installation in narrow spaces
  • Optimised design makes OEM machine integration easier
  • Designed for rough demands of up to 50 g shock and -40 ... +125 °C [-40 ... +257 °F]

Description

The model PSD-4-ECO is a programmable electronic pressure switch designed specifically for OEM customers. With IO-Link 1.1, the cost-effective and reliable model PSD-4-ECO is a future-proof automation solution. Through individual factory pre-configuration, the pressure switch can also be quickly and simply integrated into the machine without any programming effort.

Fast error detection through colour feedback
With the model PSD-4-ECO pressure switch, it is very easy to determine if the system is operating within the desired pressure range. The instrument can be parameterised such that the digital display lights up green when the value is within the defined pressure range and red if not. In this way, problems can be identified early.

Optimised for tight mounting spaces
With a diameter of 29 mm, the model PSD-4-ECO is very slim. Through the arrangement of the electrical output, it can be installed so that it uses little space. The display head can be rotated through 335° and the display tilted electronically through 180°, so that the pressure display is always aligned
towards the user.

Optimised for OEM integration
The pressure switch is specially adapted to the requirements of OEM series production. For example, units of 25 pieces reduce the packaging material and make handling easier.

Customer-specific pre-configuration by WIKA or automated parameterisation via IO-Link 1.1 saves time and simplifies the integration process.

Designed for harsh ambient conditions
Tough: The model PSD-4-ECO pressure switch is designed for medium temperatures from -40 ... +125 °C. In addition, it withstands mechanical shocks up to 50 g and high electrical loads. This makes it a highly economical and reliable solution.