The right instrument for each application – the GPU platform
The handling equipment of the GPU platform enable the complete process from initial filling to treatment to be carried out safely and intuitively.
High standards and quality – model series B
Like the entire model series, the fully automated basic model offers high-performance components and an optimum gas flow. The products have a USB port and an Ethernet port for remote maintenance. The 10" IntelliTouch touchscreen promises a comfortable and intuitive handling.
All models of the GPU platform are available with a filter process that allows the SF6 gas to be brought to a lower humidity value directly on-site. Optionally, the GPU can be equipped with a model GDHT-20 transmitter for gas humidity, which enables filtering to a target humidity value.
The SF6 handling equipment is an efficient and reliable solution that exceeds the current IEC standards for handling SF6 gas. Low downtimes through long maintenance intervals of more than 2,000 hours or two years make them an extremely durable product that is always ready for use. Intuitive service processes enable, for example, quick and easy replacement of filter elements, pressure reduction to transport pressure or pressure relief of the high-pressure connections.