Conductive plastic case or stainless steel case (optionally with electropolished surface)
Large LC display, rotatable
Approvals for hazardous areas
Description
Instrument construction The model UPT-2x process transmitter has been developed for applications which require an intelligent sensor. Particularly the integrated temperature compensation makes the process transmitter interesting for a wide range of applications.
The measuring cell is made of stainless steel 316L or of a combination with high-quality Elgiloy®. For specific requirements, further special materials are available.
The case is rotatable by 330° and the LC display can be mounted in different positions, displaceable in 90° steps. The LC display is easy to read in any mounting position, even from a distance of up to 5 m.
HART® protocol The process transmitter can be installed both in applications using analogue technique and modern systems communicating via the HART® protocol.
Via the display and operating module or the HART® interface this process transmitter can be configured directly on site or remotely via a process control system.
Turndown An adjustable turndown (20:1) allows to register exact process values with optimised limits of the measuring.
Smart sensing solutions for the food and beverage industry
Your free buyer’s guide: Pressure measurement technology for the food and beverage industry