WIKA career portal
WIKA WIKA
Back
Model TC50

Surface thermocouple

Selected documents
Data sheet TE 65.50 Data sheet AC 80.30 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3 Special documentation

Applications

  • To measure surface temperatures on flat surfaces or pipes, in both laboratory and industrial applications

Special features

  • Sensor ranges -40 ... +1,200 °C [-40 ... +2,192 °F]
  • Easily exchanged, no thermowell necessary
  • For screw-fitting, welding or using a tightening strap
  • Cable from PVC, silicone, PTFE or glass fibre
  • Explosion-protected versions

Description

Probe
In the variants for flat surfaces, the sensor is fitted within a contact block. This can be screwed or welded onto the vessel surface. Variants for pipes are secured using a tightening strap.

Cable
There are various insulating materials available to suit any particular environmental conditions. The cable end is made up, ready for connection, but can also be fitted with a plug or connected to a field case, as options.