Magnetic switch
Applications
- Pulse generator for revolution, piston stroke and meter counting
- Running and standstill monitoring for machinery
- Amplitude of vibration monitoring for centrifuges
- Control of machine tools and also textile and printing machinery
- Filling scales, resonance conveyors and screens
Special features
- Magnetic switches work properly under extreme environmental influences, e.g. dirt, humidity, gases, dust, chips etc.
- Stable switch point, reproducible switch point accuracy 0.01 mm
- Reed contact can be actuated from several directions
- Can be mounted in any orientation
- Can be actuated in a voltage-free condition, bistable variants can save signals and are particularly suitable for extremely long stroke lengths
Description
The magnetic switch is made up of flat contact studs, which are hermetically sealed in a glass tube filled with inert gas (reed contact). By bringing a permanent magnet close, the overlapping contact stud ends attract each other and spring together into contact. Upon removal of the permanent magnet, the contact studs demagnetise immediately and return to their rest position.
The air gap between the contact stud ends is only 0.2 ... 0.3 mm and, for the contact studs, the mass to be moved and their spring force are very small. Thus the magnetic switch switches with almost no inertia and one can consider it as a "quasi-electronic component".
These cost-effective magnetic switches, which are particularly easy to install, are excellently suited for the automation of processes and as position indicators for sliders, flaps and valves.
The reliability of these compact switches is ensured through their long electrical service life. Since the magnetic switches mostly consist of just one component, they are particularly safe in operation. In addition, special versions for extreme temperatures of -200 … +200 °C are possible.