Test case
Incl. digital pressure gauge model CPG1200 or CPG1500
Applications
- Calibration service companies and service industry
- Calibrations directly on-site
- Maintenance and service facilities
- Pressure test
- Simple test pressure generation on-site, in the laboratoryor in the workshop
Special features
- Simple data transmission via USB interface or Bluetooth®
- Optional data logger for up to 1 million data points
- Precise adjustment through the fine adjustment valve
- Clear and simple operation
- The right hand test pump for every pressure range
Description
As a supplement to the individual instruments CPG1200 and CPG1500, the digital pressure gauge is also available as a part of a test case. According to customer requirements, the test cases are assembled in different versions. All test cases are delivered in a handy case with individually adapted foam inserts.
Application areas
The test cases are the ideal tool for the hydraulic or pneumatic testing, adjustment and calibration of mechanical and electronic pressure measuring instruments through comparative measurements or for the setting of pressure switches. These and other tests can take place in the laboratory or workshop, or on-site at the measuring location, fast and reliably.
With the test cases, service and maintenance are more complete, safer and more flexible. The test cases are high-quality finish, handy and robust and also suitable for service use.
WIKA-Cal software
The collected data from the data logger of the digital pressure gauge can be transmitted wirelessly to the WIKA-Cal calibration software via Bluetooth® for further evaluation. WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data in an SQL database. A Bluetooth® or USB interface is available for the data transfer.