Model
CTI5000
Infrared calibrator
Selected documents
Applications
- Testing and calibration of non-contact temperature measuring instruments
- Heating source for works laboratories for the calibration of infrared thermometers
- Also suitable for on-site calibration
Special Features
- Testing of infrared thermometers across a wide temperature range; 50 ... 500 °C [122 ... 932 °F]
- Large surface area of the black body (∅ 57 mm [2.24 in]) for all types of pyrometers
- Bore to accept a reference sensor
- Low weight and compact design
- Simple operation
Description
Aim – shoot – test
For the calibration of infrared thermometers above ambient temperature, the model CTI5000 is suitable up to 500 °C [932 °F]. Due to its stability, the new portable infrared calibrator is particularly suited to the calibration of infrared hand-held thermometers.
The black body has a large diameter so that a wide variety of infrared thermometers can be tested, no matter which lenses are fitted. The emissivity is fixed at 0.95 and the temperature can be controlled in steps of 0.1 °C. To check the black body, there is a bore located directly behind the surface so that the measurement can be made with contact and the quality monitored.