CalibratorUnit
Sensor box for pressure balance
Applications
Recording of certificate-relevant data
Special features
- New calibration concept simplifies certificate generation
- Easy operation and set-up
- Acquisition of piston temperature and piston position, to increase the accuracy of the measurement
- Can also be used with other calibration instruments and WIKA-Cal software
Description
General information
The CPU6000-S is used for measured value recording of data relevant for calibration certificates. It simplifies the generation of certificates and increases the productivity and quality of the certificate generation process. The CPU6000-S measures the piston temperature and displays the floating position of the masses. The sensors are fitted directly to the pressure balance to achieve the highest accuracy.
Features
In combination with any pressure balance and the WIKA-Cal software can determine the necessary masses or the reference pressure. Through simple operation and set-up, the calculation of the masses or the pressure is made easier. The CalibratorUnit takes into account all critical influencing factors and thus increases the accuracy of the measurement.
Software and generation of certificates
The generation of the certificate is made in conjunction with the WIKA-Cal software. A USB interface is available for PC connection.
WIKA-Cal software
The WIKA-Cal software calculates the masses for pressure balances or the reference pressure while taking the measured parameters from the CPU6000 into account. The conversion can be carried out in all common pressure units. As an additional parameter, the local gravity can be given for location-independent measurements.