Syphons and connecting pipes
For pressure measuring instruments
Applications
- Cooling element for protection from excessive heating of liquids, gases and vapours
- Protection from pressure spikes and pulsations
- Direct process connection of pressure measuring instruments or in combination with other instrumentation accessories (e.g. valves)
Special Features
- Compact version suitable for vibration applications
- Customer-specific combination of valves and measuring instruments (instrument hook-up) on request
- Permissible temperatures to 550 °C [1,022 °F]
- Nominal pressures to 420 bar [6,091 psi]
Description
The geometries of the syphons in accordance with DIN 16282 are divided into U-form, trumpet form and compact form. These syphon versions are available with threaded connection (forms A and C) or weld-in connection (forms B and D) to the process side.
In addition to the standardised syphons, connections for NPT threads following DIN 16282 and industrial standard variants are available.
Inside the syphon, condensate is collected, which prevents the ingress of hot media into the pressure measuring instrument. It is recommended to fill the syphon with a cooling barrier liquid before commissioning the pressure line.
U-form syphons are intended for horizontal pressure tapping; trumpet-form syphons are intended for vertical pressure tapping.
The length-optimised compact form minimises the influence of vibrations and protects the pressure measuring instrument from pressure spikes and pulsations.
For applications that do not require a syphon, WIKA offers connecting pipes in a straight or angular (pipe elbow 90°) form.
Individual customer versions
Based on many years of experience in manufacturing and development, WIKA is happy to offer support in the construction and production of customer-specific solutions.