For gaseous and liquid media that are not highly viscous or crystallising
Model 11x.28: Measuring system copper alloy Model 13x.28: Measuring system stainless steel, also for aggressive media
Hydraulics
Compressors
Refrigeration technology
Special features
Especially robust design
Stainless steel case
With case filling for applications with high dynamic pressure loads and vibrations
Scale ranges to 0 … 40 bar [0 ... 600 psi]
Description
These pressure gauges are based on the proven Bourdon tube measuring system. On pressurisation, the expansion of the Bourdon tube, proportional to the incident pressure, is transmitted to the movement and indicated.
Bourdon tube pressure gauges for refrigeration technology use the direct relationship between pressure and temperature to indicate both vapour pressure and vapour temperature. The multiple scale indicates the measured pressure and the converted temperature of the refrigerants.