Design
EN 837-1
Nominal size in mm
50
Accuracy class
2.5
Scale ranges
0 ... 1.6 to 0 ... 400 bar
or all other equivalent vacuum or combined pressure and vacuum ranges
Pressure limitation
Steady: 3/4 x full scale value
Fluctuating: 2/3 x full scale value
Short time: Full scale value
Permissible temperature
Ambient: -20 … +60 °C
Medium: +60 °C maximum
Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C): max. ±0.4 % / 10 K of the span
Process connection
Copper alloy, lower mount (LM)
G 1/4 B (male), 14 mm flats
Pressure element
Copper alloy, C-type
Movement
Copper alloy
Dial
Plastic, white, black lettering
Pointer
Plastic, black