Portable SF6 gas cylinder scale
Applications
- Monitoring of the filling or removal of SF6 gas
- Inventory of gas cylinders
- Incoming inspection of gas cylinders
Special Features:
- High accuracy of ±30 g
- Ingress protection IP 65
- Ergonomic design, compact lightweight design
- Folding weigh frame made of high-quality galvanised steel
- Easy handling due to low platform height
Description
Portable service equipment series
The model GWS-10 gas cylinder scale is a module of the portable service equipment series. Modules of the series:
- Portable SF6 filter unit, model GPF-10
- Portable SF6 gas cylinder scale, model GWS-10
The gas cylinder scale model GWS-10 is a precise weighing system consisting of a folding weigh frame, a digital display and a load cell. Thanks to the low platform height, heavy gas cylinders can be placed on the scale without great effort.
Functional design
The product design combines easy operation, robustness and precision. The folding gas cylinder scale is a lightweight and can be transported and stored in a space-saving manner. The fixing chain on the frame of the scale increases the stability of the gas cylinder.
Filled amount of gas
During the filling process, the high-precision weighing technology determines the filled amount of gas with an accuracy of up to ±30 g. The tare functionality of the display enables an exact reading of the filled weight.
Gas filling of a cylinder
The tare weight of the gas cylinder is indicated on the cylinder. The GWS-10 can be used to determine the total weight of a filled cylinder. The net gas weight is obtained by deducting the tare weight from the measured total weight.