Load pin
Rated force up to 10,000 kN
Applications
- Crane systems and hoists
- Industrial weighing technology
- Machine building and plant construction
- Manufacturing automation
Special features
- Measuring ranges 20 ... 10,000 kN [204 tf ... 101,972 tf]
- Corrosion-resistant stainless steel version
- Existing non-measuring bolts are simply replaced by the load pins
- For overload protection in cranes and hoists
- Good reproducibility, easy installation
Description
Load pins of the model F5802 are suitable for static and dynamic measuring tasks as a replacement for non-measuring bolts. They serve for determining tension and / or compression forces under harsh operating conditions.
The load pins are very often used in hoists and crane systems, e.g. used in construction cranes or in port and offshore cranes, as well as in the field of industrial weighing technology and special machine construction. There they are installed in particular in deflection pulleys, cable winches, fork or roller bearings.
Load pins of this model serve as reliable overload protection in mechanical and plant engineering.
The corresponding technical and regional approvals of these force transducers are, of course, available as options.
The load pins are made of high-strength, corrosion resistant 1.4542 stainless steel, the properties of which are ideal for the application areas.
As output signals, the common active current and voltage outputs are available (4 … 20 mA, 0 … 10 V).
Redundant output signals and CANopen® protocols are also possible.