The model F2220 tension/compression force transducer in miniature design with strain gauges is suitable for both static and dynamic force measurement in the direct force flow.
The force introduction is carried out via threaded bolts at both ends of the instrument. The force is thus transmitted centrally and evenly into the instrument. This enables precise
measurement of the actual tension or compression forces in a wide variety of applications, for example to determine the actual tension forces in wire ropes or rod systems.
The measuring spring is elastically deformed by a tension or compression force introduced in the force direction. The resulting mechanical tensions are measured by the strain gauges, converted into an electrical output signal and output as an mV/V signal.
Thanks to its compact miniature design, the instrument is suitable for use in confined mounting situations.