Compression force transducer
Up to 2,200 kN
Applications
- Equipment manufacturing
- Production lines
- Measuring and control systems
- Construction of jigs and fixtures and special machine building
Special features
- Measuring ranges 0 ... 0.02 kN to 0 ... 2,200 kN [0 ... 5 lbs to 0 ... 500,000 lbs]
- Robust version
- Material: Stainless steel
- Ingress protection as of IP66
- Relative linearity error as of 0.1% Fnom
Description
Compression force transducers are used for the determination of compression forces in a wide variety of applications and are suitable for static measuring requirements. Due to their robustness, high accuracy and low overall height, the force transducers are used in harsh industrial environments as well as in laboratories or test facilities.
The model F1227 electrical force transducers are manufactured from stainless steel and can be used for the measurement of high static compression forces up to 2,200 kN. The standard mounting position of the force transducer is horizontal or vertical.
Note
To avoid overloading, it is necessary to connect the force transducer electrically during assembly and to monitor the measured value. The measuring force must be introduced through the centre and free of transverse force.
Options
- Force introduction components
- Integrated amplifier
- Extended temperature ranges
- Other bridge resistance
- Redundant signal
- Cable outlet