Miniature compression load cell from 1 kN
Applications
- Construction of plant and apparatus
- Control of press-in and punching forces
- Measurement and inspection equipment
- Test benches
Special features
- Measuring ranges 0 … 1 kN up to 0 ... 500 kN
- Simple force introduction
- Compact small dimensions
- Protection class IP65
- Relative linearity error 1 % Fnom
Description
The miniature compression force transducers are specially designed for small installation spaces. They are used to determine the compression forces in a wide range of applications and are suitable for static and dynamic measurement tasks eg. in laboratories and test field.
The spherical calotte (spherical load application button) allows a very simple force introduction. The usual mounting position of the force transducer is horizontal or vertical. The force transducer is splash-proof and works reliably even under harsh operating conditions.
Note
In order to avoid overloading, it is advantageous to connect the force transducers electrically during installation and to monitor the measured value. The force transducers are to be mounted on a level, grinded and sufficiently hard surface. The force is applied vertically to the force transducer axis at the spherical calotte.
Options
- High temperature version with extended nominal temperature range
- Cable amplifier with output 4 ... 20 mA or 0 ... 10 V
- Other cable lengths