Pressure controller
High-end version
Applications
- Industry (laboratory, workshop and production)
- Transmitter and pressure gauge manufacturers
- Calibration service companies and service industry
- Research and development laboratories
- National institutes and institutions
Special features
- Pressure ranges: -1 ... 400 bar [-15 ... 6,000 psi]
- Control stability 0.002 % of the span
- Accuracy down to 0.008 % IS (IntelliScale)
- Precision 0.004 % FS
Description
Application
The model CPC8000 high-end pressure controller is a premium accuracy instrument capable of being a calibration solution for various applications.
Its outstanding control performance is particularly impressive, thanks to special, patented valve technology and the specific pressure transducer as a measuring unit. With this the controller is suitable as a factory or working standard for the testing or calibration of any type of pressure measuring instrument.
Functionality
The CPC8000 high-end pressure controller provides an extraordinarily stable and accurate pressure output. Maximum ease-of-use is achieved through the large touchscreen and the simple and intuitive menu navigation. In addition, its operability is further supported by the availability of a large number of menu languages. On the large touchscreen, all necessary information such as current measured value and set point can be found on a single screen.
Optionally, the measured values can be displayed in other pressure units. The pressure controller can be remotely controlled via serial interfaces available. Through these, a wide range of emulation command sets for other pressure controllers are available.
Design
The CPC8000 is available as a desktop instrument or as 19" rack-mounted unit The transducers can be changed via the front, without taking out the complete controller (e.g. out of a calibration rig).
Interface
There is an IEEE-488.2, RS-232 or USB and an Ethernet interface for communication with other instruments, and thus the instrument can be integrated into existing systems.