SENSeOR is an advanced solution for monitoring partial discharge and temperature in medium-voltage switchgear. It utilises the latest surface acoustic wave and ultra-high frequency sensor technology as well as an integrated IIoT platform to improve the safety, efficiency and durability of medium-voltage switchgear.
By using condition monitoring systems, approx. 75 % of disruptions can be prevented through early fault detection, thus reducing both maintenance costs and intervals.
Thanks to the use of UHF antennas, the model AMS01 reader receives signals of partial discharges and SAW temperature sensors to measure the temperatures of live conductors and can monitor ambient conditions. All data is made available to the user through an IIoT platform.
The unit can only be used in metal cavities such as control cabinets.
It is IEC 62271 compliant and can therefore be used in switchgear worldwide without a licence.