Process connection
For flanges following EN 1092-1 / ASME B 16.5
Nominal sizes see drawing and tables
Sealing faces, Form B1 or ASME RF 125 ... 250 AA
Pressure rating
PN 6 ... 400 or class 150 ... 2,500
Pressure ranges
Preferably assembled on pressure gauges
NS 63, 100, 160 or pressure transmitters, measuring ranges 0 ... 0.6 to 0 ... 400 bar
Body and material of wetted parts
Stainless steel (AISI 316L)
Measuring instrument connection
Pressure gauge or transmitter directly welded, process pressure transmitter with threaded adapter
System fill fluid
KN2, Silicone oil