Filter body
Stainless steel 1.4571
Filter disk
Stainless steel 1.4404
Grade of filtration
200 μm
Porosity
30 … 50 %
Temperature range
-25 … +200 °C
Operating pressure
Depends on the sealing washer the customer uses:
- Sealing element PTFE: PN max. 100 bar
- Sealing element stainless steel 1.4571: PN max. 1,600 bar
Process connection
Male and female thread per EN 837-1 or male thread NPT