Design
Two independent measuring systems, parallel entries in line
Nominal size in mm
80, 100
Accuracy class
1.6
Scale ranges
- 0 ... 2.5 to 0 ... 60 bar
- -1 ... 0 ... +25 bar
- -1 ... 0 ... +12 bar
- -1 ... 0 ... +30 bar
- -1 ... 0 ... +15 bar
- -1 ... 0 ... +35 bar
- -1 ... 0 ... +16 bar
- -1 ... 0 ... +40 bar
Other scale ranges on request.
In order to ensure a good readability, the differential pressure should be no less than 1/6 of the full scale value.
When ordering state both pressures:
a) maximum total pressure applied
b) differential pressure
Pressure limitation
Steady: Full scale value
Fluctuating: 0.9 x full scale value
Short time: 1.3 x full scale value
Permissible temperature
Ambient: 0 ... +60 °C
Medium: +100 °C maximum
Temperature effect
When the temperature of the measuring system deviates from the reference temperature (+20 °C):
max. ±0.4 % / 10 K of full scale value