The model 33x.30 high-quality test gauge has been specifically designed for increased safety requirements during high-accuracy pressure measurements and is suited for calibration tasks. With an accuracy class of 0.6, the Bourdon tube pressure gauge is suitable for testing industrial type pressure gauges or for precision measurement in laboratories. For pressures ≤ 400 bar [6.000 psi] the instrument is also available with an accuracy class of 0.25.
The wear-resistant precision movement, the wetted parts and the case are made from high-grade stainless steel. WIKA manufactures and qualifies the pressure gauge in accordance with the standards EN 837-1 and ASME B40.100. This safety version is made up of a non-splintering window, a solid baffle wall between measuring system and dial and a blow-out back. In the event of a failure, the operator is protected at the front side, as media or components can only be ejected via the back of the case.
For harsh operating conditions (e.g. vibrations), all instruments are also available with a liquid filling.
The optimal readability of the instrument, with a nominal size of 160 mm [6"], is achieved via a knife edge pointer and a dial with fine divisions. In addition, a mirror band scale can be chosen to avoid the parallax error.
On request, a calibration certificate will be provided for this instrument.
The QR code on the dial allows instrument-specific information such as the serial number, the order number, certificates and other product data to be retrieved from the internet easily and in the long term.