WIKA career portal
WIKA WIKA
Back to overview
Models 232.30, 233.30

Bourdon tube pressure gauge, stainless steel

For the process industry, safety version

Selected documents
Data sheet PM 02.04 Operating Instructions #1 Operating Instructions #2 Operating Instructions #3 Additional operating instruction #1 Additional operating instruction #2

Applications

  • Increased safety requirements for personal protection
  • For gaseous and liquid aggressive media that are not highly viscous or crystallising, also in aggressive environments
  • Oil and gas industry, chemical and petrochemical industries, power engineering and also water and wastewater technology

Special Features

  • Safety version with solid baffle wall (Solidfront) designed in compliance with the requirements of EN 837-1 and ASME B40.100
  • Excellent load-cycle stability and shock resistance
  • With case filling (model 233.30) for applications with high dynamic pressure loads and vibrations
  • EMICOgauge version, to avoid fugitive emissions
  • QR code on dial links to instrument-specific information

Description

This high-quality Bourdon tube pressure gauge has been designed especially for increased safety requirements within the process industry.

The use of high-quality stainless steel materials and the robust design are geared to applications in the chemical and process engineering industries. Thus the instrument is suitable for liquid and gaseous media, also in aggressive environments.

Scale ranges of 0 … 0.6 to 0 … 1,600 bar [0 ... 10 to 0 ... 20,000 psi] ensure the measuring ranges required for a wide variety of applications.

WIKA manufactures and qualifies the pressure gauge in accordance with the standards EN 837-1 and ASME B40.100. This safety version is made up of a non-splintering window, a solid baffle wall between measuring system and dial and a blow-out back. In the event of a failure, the operator is protected at the front side, as media or components can only be ejected via the back of the case.

The QR code on the dial allows instrument-specific information such as the serial number, the order number, certificates and other product data to be retrieved from the internet easily and in the long term.

WIKA product passport

WIKA product passport

Are you interested in individual product data (e.g. test report)? Find out more about your WIKA product.