WIKA career portal
WIKA WIKA
Back
Model TR53

Bayonet resistance thermometer

Selected documents
Data sheet TE 60.53 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Plastics processing machinery
  • Injection moulding machinery
  • Cylinder heads and oil sumps in engines
  • Bearings
  • Pipelines and vessels

Special features

  • Sensor ranges up to max. 400 °C [752 °F]
  • Single and dual resistance thermometers
  • Good heat transfer through adjustable spring-loading
  • Easy installation and removal, no tools needed
  • Explosion-protected versions

Description

Probe
These cable resistance thermometers feature a bayonet-type probe connection. TR53 series resistance thermometers can be mounted into drilled holes without thermowells, e.g. into machine components.

Cable
There are various insulating materials available to match different environmental conditions. The free ends of the cable are made up ready for connection, or can be fitted with plugs and/or sockets as optional extras.