Sensor ranges from -196 ... +600 °C [-320 ... +1,112 °F]
For mounting in all standard thermowell designs
Spring-loaded measuring insert (replaceable)
Pt100 or Pt1000 sensors
Explosion-protected versions are available for many approval types
Description
Resistance thermometers in this model series can be combined with a large number of thermowell / protection tube designs. Operation without thermowell / protection tube is only recommended in certain applications.
A wide variety of possible combinations of Pt100 or Pt1000 sensor, connection head, insertion length, neck length, connection to thermowell / protection tube etc. are available for the thermometers; suitable for any thermowell dimension and any application.
A large number of different explosion-protected approvals are available for the TR10-B.
It is possible to mount analogue or digital WIKA transmitters in the connection head of the TR10-B.
Smart sensing solutions for the food and beverage industry