WIKA career portal
WIKA WIKA
Back
Model TR10-0

Resistance thermometer

Industrial assembly

Selected documents
Data sheet TE 61.01 Data sheet AC 80.30 Operating Instructions #1 Operating Instructions #2 Operating Instructions #3

Applications

  • Chemical and petrochemical industries
  • Machinery, plant and tank measurement
  • Oil and gas industries
  • Power and utilities
  • Pulp and paper

Special features

  • Sensor ranges from -196 ... +600 °C [-321 ... +1,112 °F]
  • The RTD sensor can be mounted into a thermowell or directly into a process with the use of a fixed, spring loaded, or compression fitting
  • The assemblies can be supplied with or without transmitters to convert the resistance signal to an analogue or digital output
  • The assembly has electrical approvals for explosion proof hazardous locations, ingress protection and general purpose areas.
  • Electrical authorities that have registered these approvals include CSA, FM, IECEx and ATEX. The approvals can be with or without an attached thermowell. Our integral flame path is required when supplied without a thermowell
  • The RTD sensor is spring loaded ensuring a positive contact to the base of the thermowell (replaceable)

Description

Resistance thermometers in this series can be combined with a large number of thermowell designs. Use without a thermowell is permitted when using a fixed (welded) fitting.

A wide variety of possible combinations of sensor, connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for almost any thermowell dimension.

RTDs in this series can be inserted directly into a process or combined with a variety of thermowell designs.

Replacement sensors can also be configured for the TR10 series RTD sensor model.