With this model PU-548 programming unit, digital temperature transmitters and compact thermometers with integrated transmitter using the WIKA-internal protocol can be configured quickly and very easily.
The programming unit provides a clear status/diagnostic display and checks, for each contact, the connection from programming unit to PC and the transmitter.
A bright LED in the transparent case indicates to the user the current status of the connection. This ensures that faulty connections are recognised immediately.
The programming unit needs no additional voltage supply. The required voltage is taken entirely from the USB interface.
Together with the WIKAsoftTT configuration software, a perfect tool is available with which the temperature transmitters or compact thermometers can be configured very easily and exceptionally quickly.
The connection of the terminals for the configuration of the temperature transmitters is made in the head-mounted versions with the magWIK quick connector (patent, property right registered under no. 102009044676.1).
For the connection to the compact thermometers with coupler connectors, suitable adapter cables are available.