OEM pressure measuring system
Module version, back mount
Applications
- For dry gaseous and liquid media that are not highly viscous or crystallising and are suitable for copper alloy parts
- Pneumatics
- Industrial gases
- Medical engineering
- Drinking water
Special features
- Compact and cost-effective integration solution
- Scale ranges from 0 ... 400 bar or 0 ... 5,000 psi
- Nominal size 40 mm [1 ½"], 50 mm [2"] or 63 mm [2 ½"]
- Accuracy class 2.5
Description
Integration concept
The PMM01 is the ideal pressure measuring system for trouble-free integration into a wide variety of applications. This is possible through the simple mounting and sealing of the already preadjusted system. Due to the sealing with an O-ring and a support ring, the pressure measuring system is efficiently and cost-effectively exchangeable.
Design freedom for customer solutions
Without any enclosing components, the PMM01 OEM pressure measuring system provides a simple and compact integration solution. Both the flat design and the free positionability of the PMM01 open up a multitude of integration variants with the designing of a pressure display.
The PMM01 OEM pressure measuring system is available in nominal sizes of 40 mm [1 ½"], 50 mm [2"] or 63 mm [2 ½"].
Individual customer versions
Based on many years of experience in manufacturing and development, WIKA is happy to offer support in the construction and production of customer-specific solutions.