Safe handling
These hoses ensure the safe handling of the environmentally damaging greenhouse gas SF6.
Each hose is fitted with self-sealing valves and couplings and is 100 % leak tested. It is thus ensured that no SF6 gas can escape into the atmosphere.
Robust
The stainless steel hoses are resistant against the common decomposition products and are, through an additional stainless steel braiding, protected against external damage.
A protective cap protects the connections during transport and storage.