Electronic flow switch with display
For liquid media
Applications
- Control of cooling lubricant systems
- Monitoring of coolant circuits
- Control of filter units
- Dry run protection in pumps
Special features
- Wear-free flow monitoring of liquid media using the calorimetric principle
- Flexibly configurable switching and analogue outputs for flow and temperature
- Easily parameterisable via 3-button operation or optionally via IO-Link 1.1
- Exact adaptation to the conditions on-site
Description
The model FSD-4 electronic flow switch offers full flexibility in monitoring and controlling flow based on the velocities of liquid media. The switch points of the model FSD-4 can be freely configured very easily via the 3-button operation directly on the instrument or optionally via IO-Link. The model FSD-4 can output both absolute values in various units and relative flow values and display them on the digital indicator.
Exact matching to the conditions on-site
The flow is determined by many factors such as the pipe diameter, the system set-up or the medium. Therefore, depending on the application, the actual flow value may differ from the calibrated value. Thanks to the teach function, the model FSD-4 can be set to the zero point and the maximum flow at the respective measuring location and thus optimally adjusted to the measuring conditions. The compression fitting on the flow switch offers additional flexibility. Depending on the pipe diameter, the immersion depth and alignment can be individually adjusted.
Flexibly configurable switching outputs
Depending on the configuration, the model FSD-4 has up to two switch points plus analogue output, which can be freely programmed. Since the switch determines its flow data using a calorimetric measurement principle, the second switching output can also be enabled for a temperature value, while the first outputs a switching signal using the flow value. The flow switch can thus additionally be used for simple temperaturecontrolled processes.
Easy access via IO-Link version 1.1
The parameters are set either via 3-button operation on the instrument or, optionally, via IO-Link. When changing the instrument, the settings for the respective measuring location can be transferred directly to the new flow switch. This eliminates the need for any repeat parameterisation at the measuring location and reduces the necessary integration effort. With IO-Link, additional functions such as an operating hours counter or max value memory can be called up and used for condition monitoring.