Hydraulic compression force transducer
Compact version up to 120 kN
Applications
- Equipment manufacturing
- Construction of jigs and fixtures
- Special machine building
- Measuring and control systems
Special features
- Measuring ranges 0 ... 320 N to 0 ... 120 kN
- Relative linearity error ±1.0 ... 1.6 % Fnom with analogue pressure gauge, ±0.5 % Fnom with digital pressure gauge or pressure sensor
(For rated loads below 500 N, the accuracy is ±1.6 % Fnom for all connected measuring instruments.) - Piston stroke ≤ 0.5 mm
- Operates without supply voltage
- 5-year leak-tightness warranty
(Use of the force measuring unit as intended is a prerequisite for the extended 5-year warranty.)
Description
The compact hydraulic compression force transducer is available from a rated load of 320 N up to 120 kN. Hydraulic force measurement is a simple way to capture and display the forces occurring in various applications. Applications for hydraulic force measurement can be found in equipment manufacturing, in device and special machine building and also with measuring and control systems.
The force is measured using the principle of hydraulics: The force acting on a piston leads to a pressure increase that can be visualised on a connected display instrument. The scale of the display instrument can be defined in various units (e.g. N, kN, kg, t).
Leak-tightness warranty
The warranty on leak tightness of the hydraulic force measuring unit was extended to 5 years. A force transducer that starts to leak within this period will be repaired free of charge.
Use of the force measuring unit as intended is a prerequisite for the extended 5-year warranty.