The hydraulic force transducer model F1102 serves to easily capture and display forces in applications of limited mounting space. With its plastic piston, the transducer is especially suited to measure compression forces occurring during closing of welding tongs.
Hydraulic force measurement is a simple way to capture and display the forces occurring in various applications.
The force measurement is made using the principle of hydraulics: The force acting on a piston leads to a pressure increase which can be visualised on a connected display instrument. The scale of the display instrument can be defined in various units (e.g. N, kN, kg, t).
Leak-tightness warranty
The warranty on leak tightness of the hydraulic force measuring unit was extended to 5 years. A force transducer that starts to leak within this period will be repaired free of charge.