Measuring case
Incl. digital pressure gauge model CPG1200
Applications
- Calibration service companies and service industry
- Calibrations directly on-site
- Maintenance and service facilities
- Pressure test
Special features
- Simple data transmission via USB interface
- Optional data logger for up to 1 million data points
- Ergonomic handling
- Compact dimensions and low weight
Description
As a supplement to the individual instrument CPG1200, the digital pressure gauge is also available as a part of a measuring case. According to customer requirements, the measuring cases are assembled in different versions. All measuring cases are delivered in a handy case with individually adapted foam inserts.
Application areas
With the measuring case, service and maintenance are more complete, safer and more flexible. The measuring case is high-quality finish, handy and robust and is also suitable for service use. Both connection sets contain various test couplings for adapting to WIKA calibration instruments to existing processes with quick-release couplings series MINIMESS® 1620 or MINIMESS® 1215.
Two connection sets for different systems
In practice, one often finds the 1620 and 1215 series test couplings.
The numbers represent the thread sizes of the test coupling: 1620 stands for the thread size M16 x 2 and 1215 for the thread size M12 x 1.5.
For this reason, WIKA offers one connection set for each of both systems.