Temperature multi-function calibrator
Applications
- Testing and calibration of nearly all thermometer types
- Reference instrument for works’ laboratories for the calibration of thermometers
- On-site calibration
Special Features
- Multifunctional device with four controller parameters
- Calibration with an external reference
- Low weight and compact design
- Simple operation
Description
Versatile in application
Nowadays, fast and simple testing of thermometers is a “must” when it comes to the operational safety of machines and plants.
The portable calibrators of the CTx9100 family are particularly suited for on-site calibrations and extremely user-friendly. Due to their compact design and their low weight, the instruments can be taken and used almost anywhere.
Using a dry-well calibrator or a micro calibration bath to calibrate either surface thermometers or non-contact thermometers does not reflect the application and can result in false values. In these cases, the model CTM9100-150 temperature multi-function calibrator should be used.
With this temperature multi-function calibrator, in the temperature range from -20 ... +150 °C [-4 ... +302 °F], you can cover not only the common functions, but also, with special inserts, this can be used as a surface temperature calibrator and an infrared black body. Like having four instruments in one!
Easy to use
The temperature multi-function calibrator combines four application possibilities in one instrument. The simple instrument design enables fast and simple switching, back and forth, between individual applications. Changing between the four possibilities can be made very easily using one of the four keys and the toggle switch on the front.
It is possible to calibrate nearly every thermometer with the different inserts, even contact (TC, Pt, surface) or non-contact (infrared) thermometers. The calibration temperature, adjusted simply using two keys on the controller, can be very quickly controlled.
The actual and set temperature can be displayed simultaneously on a large 4-digit, high-contrast LC display. Thus reading errors are virtually eliminated.