Temperature dry-well calibrator
High-temperature version
Applications
- Testing and calibration of temperature measuring instruments
- Reference instrument for works laboratories for the calibration of thermometers
- Also suitable for on-site calibration
Special Features
- High accuracy and stability at high temperatures
- Temperature range 200 ... 1,100 °C [392 ... 2,012 °F]
- Possibility to check temperature switches
- Low weight and compact design
- Simple operation
Description
Versatile in application
Nowadays, fast and simple testing of thermometers is a “must” when it comes to the operational safety of machines and plants.
The portable calibrators of the CTD9100 family are particularly suited for on-site calibrations and extremely user-friendly. Due to their compact design and their low weight, the instruments can be taken and used almost anywhere.
The new instrument concept brings together a stable heat source with an intelligent air cooling system, which easily keeps the temperature low in the upper part of the calibrator. This enables industrial temperature probes to be calibrated even more efficiently, without overheating the process head or the hand grip of the thermometer. Regular monitoring of temperature probes helps to recognise failures promptly and shorten downtimes.
Easy to use
The temperature dry-well calibrators of the CTD9100 series work with temperature-controlled metal blocks and interchangeable inserts.
The calibration temperature, adjusted simply using two buttons on the controller, can be very quickly controlled. The actual temperature of the heating block is displayed on a large, 2-line, high-contrast LC display. Thus reading errors are virtually eliminated.
Thermometers with different diameters can be fitted into the calibrator using inserts, drilled to suit. A new block design, with improved temperature homogeneity at the calibrator's lower range, leads to smaller measurement uncertainties.