Extensive application possibilities
For the hand-held pressure indicators model CPH6200 and CPH6300, external reference pressure sensors of model CPT6200 with measuring ranges of up to 1,000 bar [14,500 psi] are available. The CPT62I0 reference pressure sensor is available for intrinsically safe use with the model CPH62I0 hand-held pressure indicator.
Functionality
The sensors have been designed for measuring gauge and absolute pressure. Differential pressure measurement is possible with a 2-channel version CPH62x0-S2, and two connected model CPT62x0 reference pressure sensors.
Certified accuracy
For each reference pressure sensor, the accuracy for the complete measuring chain is certified by a factory calibration certificate. On request, a DAkkS calibration certificate will be provided for the reference pressure sensor.