Homogeniser machines for milk, beverages, cosmetics and pharmaceutical preparations
Machines for the production of emulsions
Special Features
Process connection with flush, all welded diaphragm, with or without retainer flange
For highest dynamic pressures ≤ 2,500 bar
System fill fluids FDA and USP conform
Robust, all welded design
Description
Diaphragm seals are used for the protection of pressure measuring instruments in applications with difficult media. In diaphragm seal systems, the diaphragm of the diaphragm seal effects the separation of the instrument and the medium. The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system.
For the implementation of demanding customer applications, there are a wide variety of designs, materials and system fill fluids available.
For further technical information on diaphragm seals and diaphragm seal systems see IN 00.06 "Application, operating principle, designs".
The model 990.30 diaphragm seal is a special development for homogeniser machines in sanitary applications. This diaphragm seal is available with process connections in various designs and is thus suitable for all common measuring points. The diaphragm seal systems ensure reliable measurements, even with high loading through vibrations and pressure spikes.
Mounting of the diaphragm seal to the measuring instrument may be made via a direct connection or a flexible capillary.
For the material selection WIKA offers a variety of solutions, in which the upper body of the diaphragm seal and the wetted parts can be made of identical or different materials.
Your free buyer’s guide: Pressure measurement technology for the food and beverage industry