The model F1119 (NS 20) hydraulic force transducer enables the simple and economical measurement in vices and display of forces of measuring ranges from 320 N to 120 kN. The flattened case of this compression force transducer enables a stable force measurement.
The force is measured using the principle of hydraulics: The force acting on a piston leads to a pressure increase that can be visualised on a connected display instrument. The scale of the display instrument can be defined in various units, e.g. N, kN, kg, t.
Leak-tightness warranty
The warranty on leak tightness of the hydraulic force measuring unit was extended to 5 years.2) A force transducer that starts to leak within this period will be repaired free of charge.
1) For rated forces below 500 N, the relative linearity error is ±1.6 % Fnom for all connected measuring instruments.
2) Use of the force measuring unit as intended is a prerequisite for the extended 5-year warranty.