WIKA career portal
WIKA WIKA
Back to overview
Model TR10-K

Measuring insert

For resistance thermometer with flameproof enclosure (TR10-L)

Selected documents
Data sheet TE 60.11 Operating Instructions Additional operating instruction #1 Additional operating instruction #2 Additional operating instruction #3

Applications

  • Replacement measuring insert for servicing

Special features

  • Sensor ranges from -196 ... +600 °C [-320 ... +1,112 °F]
  • Made of mineral-insulated sheathed measuring cable
  • For all standard thermowell designs
  • Spring-loaded design
  • Explosion-protected versions are available for many approval types (see data sheet page 2)

Description

The measuring inserts for resistance thermometers described here are designed for installation in a thermometer model TR10-L. Operation without thermowell is appropriate only in special cases. The measuring insert is made of flexible, mineral-insulated sheathed cable. The sensor is located in the tip of the measuring insert. The measuring inserts are delivered with pressure springs to ensure that the measuring inserts are pressed down to the thermowell bottom. The following versions are possible:

  • With mounted sleeve to suit inner diameter of the thermowell
  • Without terminal block
  • With transmitter

Type and number of sensors, accuracy and method of connection can each be selected to suit the respective application.

Only correct measuring insert length and correct measuring insert diameter ensure sufficient heat transfer from thermowell to the measuring insert.

A large number of different explosion-protected approvals are available for the TR10-K.

The range of applications is completed by designs without terminal block for direct transmitter installation. Optionally, analogue or digital transmitters from the WIKA range can be installed.