OEM pressure sensor
For heating technology
Applications
- For gaseous and liquid media that are not highly viscous or crystallising and will not attack copper alloy parts
- Pressure measurement in the water cycle of boilers and heat pumps
Special features
- Measuring range 0 … 4 bar or 0 … 6 bar
- Voltage signal, e.g. DC 0.5 … 4.5 V ratiometric
- Reliable and cost-effective
- Compact design
- Low weight
Description
The model PMT10 is a reliable and cost-effective pressure sensor that is optimised for the specific requirements of heating technology. Under the ambient conditions prevailing there, the maintenance-free sensor provides constant, precise measured data and guarantees a high level of operational safety. Thus the PMT10 is the ideal choice for OEM use.
Functionality specifically developed for the requirements of heating technology
A mechanical measuring system generates a deflection proportional to the pressure. This deflection is converted into the output signal using a non-contact position sensor with evaluation electronics. Thanks to the non-contact position sensor, the signal transmission is frictionless and therefore completely wear-free.
Think big – with WIKA as an OEM supplier
Secure supply chains, high quality standards and a comprehensive range of services worldwide make WIKA a reliable OEM supplier – especially for large volume orders.
Model PMT10 pressure sensors are available on short notice, in high quantities, with the specified electrical connections and process connections. Customer-specific interfaces and adaptations can be realised together.