Output signal 4 ... 20 mA for the transmission of process values to the control room
Easy-to-read, analogue on-site indication needing no external power
Safety-related applications
Special Features
No configuration necessary due to “plug-and-play”
Measuring ranges of up to 0 ... 1,000 bar or 0 ... 15,000 psi
Easy-to-read analogue indication with nominal size 63
Safety version with solid baffle wall (Solidfront) designed in compliance with the requirements of EN 837-1 and ASME B40.100
Patents and property rights, e.g. US 8030990, DE 112007000980, CN 101438333
Description
Wherever the process pressure has to be indicated locally under limited space conditions and, at the same time, a signal transmission to the central control or remote centre is desired, the model PGT23.063 intelliGAUGE® can be used.
Through the combination of a mechanical measuring system and precise electronic signal processing, the process pressure can be read securely, even if the power supply is lost.
WIKA manufactures and qualifies the pressure gauge in accordance with the standards EN 837-1 and ASME B40.100. This safety version is made up of a non-splintering window, a solid baffle wall between measuring system and dial and a blow-out back. In the event of a failure, the operator is protected at the front side, as media or components can only be ejected via the back of the case.
The all welded and robust Bourdon tube measuring system produces a pointer rotation proportional to the pressure. An electronic angle encoder, proven in safety-critical automotive applications, determines the position of the pointer shaft – it is a non-contact sensor and therefore completely free from wear and friction. From this, the electrical output signal proportional to the pressure, 4 ... 20 mA, is produced.
The electronic WIKA sensor, integrated into the high-quality pressure gauge, combines the advantages of electrical signal transmission with the advantages of a local mechanical display.
The measuring span (electrical output signal) is adjusted automatically along with the mechanical display, i.e. the scale over the full measuring range corresponds to 4 ... 20 mA.
Your free buyer’s guide: Pressure measurement technology for the food and beverage industry