This high-quality Bourdon tube pressure gauge has been designed especially for the process industry.
Typical measuring points are located at operating units and operator panels, e.g. hydraulic power units (HPUs). A high-quality front bezel is used for secure mounting of the instrument. In most cases, the mounting situations require ingress protection IP66. For this reason, the sealing of the model PG23CP to the control panel is made using a fully welded mounting ring and a matched flat gasket.
The use of high-quality stainless steel materials and the robust design are geared to applications in the chemical and process engineering industries. Thus the instrument is suitable for liquid and gaseous media, also in aggressive environments
WIKA produces and qualifies the pressure gauge in accordance with the standards EN 837-1 and ASME B40.100.
Model PG23CP complies with at least safety level “S1”, with blow-out device at the rear of the instrument. The safety level “S3” version is made up of a non-splintering window, a solid baffle wall between measuring system and dial and a blow-out back. In the event of a failure, the user is protected at the front side, as media or components can only be ejected via the rear of the case.
The QR code on the dial allows instrument-specific information such as the serial number, the order number, certificates and other product data to be retrieved from the internet easily and in the long term.