Combined indication of Bourdon tube pressure gauge and expansion thermometer
Capillaries allow remote mounting
Scale ranges to 0 … 4 bar [0 ... 60 psi] and 0 ... 120 °C [32 ... 302 °F]
Description
Thermomanometers combine the measurement of pressure and temperature in one instrument. This enables the control of both measurands at one single measuring location. With the capillaries the indicator can be mounted remotely from the process connection.
WIKA manufactures and qualifies this instrument in line with the standards EN 837-1 and EN 13190.