The mounting kit model FA201 for the force transducer model F1201 are designed in such a way that both optimum force introduction is applied to the load cell and the greatest possible freedom of movement is achieved in order to compensate for temperature-related expansion, mechanical stresses and slight vibrations.
The installation kit enables simple and easy implementation of the force transducer in a structure, offers integrated lift-off protection and a horizontal stop, combined with a very low overall height.
The force transducer (not included in the delivery) can be easily removed and installed in the final mounting kit.
Assembly is carried out using screws.