Hydraulic ring force transducer
Geotechnical version up to 3,200 kN
Applications
- Civil engineering and special construction
- Tunnel construction
- Mining (surface and underground)
- Surveying and bridge building
- Slope stabilisation, retaining walls and excavations
Special features
- Measuring ranges 0 ... 400 kN to 0 ... 3,200 kN [0 ... 89,924 lbf to 0 ... 719,389 lbf]
- Relative linearity error:
- ±1.0 % Fnom with analogue pressure gauge
- ±0.5 % Fnom with digital pressure gauge or pressure sensor
- Piston stroke ≤ 0.5 mm [≤ 0.02 in]
- Operates without supply voltage
- Case and piston made of galvanised steel >
Description
The model F6160 hydraulic ring force transducer, geotechnical version, is available in nominal size NS 383 to 3,200 kN [719,389 lbf]. The ring force transducers in geotechnical version are hydraulic force measuring units which, in conjunction with measuring or display instruments, can directly display the measured values or output them as an analogue signal. It is an extremely robust design in line with the requirements of geotechnical engineering.
The force is measured using the principle of hydraulics: the force acting on a piston leads to a pressure increase. This is then visualised, either directly by a connected display instrument or converted by means of a pressure sensor into an analogue signal.
With these hydraulic force measuring units, clamping forces are detected at the anchor head in a simple way and brought directly to the display. The force measuring units are used for continuous monitoring of anchors and other bracing rods/cables. Applications for hydraulic force measuring units can be found in the field of geotechnology in various fields such as tunnel construction, bridge building and slope stabilisation.